Download document () of 20
We make what matters work*

B221SS

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Fused connection unit, 13A, switched, stainless steel

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
B221SS
EAN
5010826126537
Product Length/Depth
90 mm
Product Height
40 mm
Product Width
90 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Certifications
BS 1363-4

Product specifications

Degree of protection
IP20
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Recommended back box depth - min
25 mm
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Connection unit
  • Copa Fix
Amperage Rating
13 A
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Switch type
Double pole
Color
Gray
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
Stainless steel
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
87 mm x 87 mm
Material
Urea
Rocker color
White
Terminal capacity (LN and E)
E = 2.5 mm² (3x) or 4 mm² (1x)
L + N = 2.5 mm² (4x) or 4 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.