Download document () of 20

B22SHA-120GLV

Eaton B-Line series strut back-to-back welded channel, 1.62" H x 120" L x 1.62" W, Steel, Pre-galvanized, SHA, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut back-to-back welded channel
Catalog Number
B22SHA-120GLV
UPC
781011034450
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
3.2 lb
Certifications
Not Applicable

Model

Channel type
B22
Hole pattern
SHA

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
12 Gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.