Download document () of 20
We make what matters work*

B230ZN

Eaton B-Line series corner angle, 2.06" H x 1.87" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B230ZN
UPC
781011522933
Product Length/Depth
1.87 in
Product Height
2.06 in
Product Width
1.62 in
Product Weight
0.37 lb
Certifications
Not Applicable

Model

Type
Two hole corner angle, 90 deg

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.