Download document () of 20
We make what matters work*

B231GRN

Eaton B-Line series corner angle, 2.25" H x 2.25" L x 1.62" W, Steel, DURA GREEN

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B231GRN
UPC
781011523022
Product Length/Depth
2.25 in
Product Height
2.25 in
Product Width
1.62 in
Product Weight
0.41 lb
Certifications
Not Applicable

Model

Type
Two hole corner angle, 90 deg, no twist

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.