Download document () of 20
We make what matters work*

B234RSS4

Eaton B-Line series corner gusset, 4.2" H x 3.5" L x 1.62" W, Stainless steel type 304, Right hand four hole gussetted corner angle, 90 deg

General specifications

Product Name
Eaton B-Line series corner gusset
Catalog Number
B234RSS4
UPC
781011859930
Product Length/Depth
3.5 in
Product Height
4.2 in
Product Width
1.62 in
Product Weight
1 lb
Certifications
Not Applicable

Model

Type
Right hand four hole gussetted corner angle, 90 deg

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.