Download document () of 20
We make what matters work*

B235LHDG

Eaton B-Line series offset fitting, 3.25"H x 2.06"L x 1.87"W, Steel, Hot-dipped galvanized, Left hand three hole offset bent angle, 90 deg

General specifications

Product Name
Eaton B-Line series offset fitting
Catalog Number
B235LHDG
UPC
781011523541
Product Length/Depth
2.06 in
Product Height
3.25 in
Product Width
1.87 in
Product Weight
0.53 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Special features
1 5/8" from center-center of the holes
Type
Left hand three hole offset bent angle, 90 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.