Download document () of 20
We make what matters work*

B237HDG

Eaton B-Line series offset fitting, 2" H x 4.87" L x 1.62" W, Steel, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series offset fitting
Catalog Number
B237HDG
UPC
781011523770
Product Length/Depth
4.87 in
Product Height
2 in
Product Width
1.62 in
Product Weight
0.71 lb
Certifications
Not Applicable

Model

Type
Three hole offset bent tee, 90 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.