Download document () of 20
We make what matters work*

B239ZN

Eaton B-Line series offset fitting, 3.5" H x 5.37" L x 2.06" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series offset fitting
Catalog Number
B239ZN
UPC
781011523978
Product Length/Depth
5.37 in
Product Height
3.5 in
Product Width
2.06 in
Product Weight
0.96 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Five hole offset bent tee, 90 deg

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Service and troubleshooting

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.