Download document () of 20
We make what matters work*

B245SS6

Eaton B-Line series open angle, 1.53" H x 6.65" L x 1.62" W, Steel, Stainless steel type 316, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B245SS6
UPC
781011855888
Product Length/Depth
6.65 in
Product Height
1.53 in
Product Width
1.62 in
Product Weight
0.77 lb
Certifications
Not Applicable

Model

Type
Four hole open angle, 22-1/2 deg

Material/finish

Finish
Stainless steel type 316
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.