Download document () of 20
We make what matters work*

B251HDG

Eaton B-Line series open angle, 3.57" H x 4.94" L x 1.62" W, Steel, Hot-dipped galvanized, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B251HDG
UPC
782051615272
Product Length/Depth
4.94 in
Product Height
3.57 in
Product Width
1.62 in
Product Weight
0.77 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Four hole open angle, 67-1/2 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.