Download document () of 20
We make what matters work*

B261-36ZN

Eaton B-Line series knee brace, 27.18" H x 36" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series knee brace
Catalog Number
B261-36ZN
UPC
781011983277
Product Length/Depth
36 in
Product Height
27.18 in
Product Width
1.62 in
Product Weight
4.41 lb
Certifications
Not Applicable

Model

Special features
Corner to brace length 27-3/16
Type
Two hole knee brace, 45 deg

Material/finish

Finish
Electro-plated
Zinc plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.