Download document () of 20
We make what matters work*

B266SS6

Eaton B-Line series U-support, 1.62" H x 7.03" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B266SS6
UPC
782051518832
Product Length/Depth
10 in
Product Height
7.25 in
Product Width
5.5 in
Product Weight
1.05 lb
Certifications
Not Applicable

Model

Type
Six hole u-support

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.