Download document () of 20
We make what matters work*

B269RZN

Eaton B-Line series corner connection, 3.93" H x 5.37" L x 1.62" W, Steel, Electro-plated, Right hand six hole single corner wing fitting

General specifications

Product Name
Eaton B-Line series corner connection
Catalog Number
B269RZN
UPC
781011525835
Product Length/Depth
5.37 in
Product Height
3.93 in
Product Width
1.62 in
Product Weight
1.2 lb
Certifications
Not Applicable

Model

Type
Right hand six hole single corner wing fitting

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.