Download document () of 20
We make what matters work*

B272ZN

Eaton B-Line series wing connection, 3.93" H x 5.43" L x 1.68" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series wing connection
Catalog Number
B272ZN
UPC
781011526337
Product Length/Depth
5.43 in
Product Height
3.93 in
Product Width
1.68 in
Product Weight
1.56 lb
Certifications
Not Applicable

Model

Type
Eight hole double wing fitting

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.