Download document () of 20
We make what matters work*

B276HDG

Eaton B-Line series corner gusset, 4" H x 4" L x 1.62" W, Steel, Hot-dipped galvanized, Fourteen hole double corner gussetted connection

General specifications

Product Name
Eaton B-Line series corner gusset
Catalog Number
B276HDG
UPC
781011526641
Product Length/Depth
4 in
Product Height
4 in
Product Width
1.62 in
Product Weight
1.96 lb
Certifications
Not Applicable

Model

Type
Fourteen hole double corner gussetted connection

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.