Download document () of 20
We make what matters work*

B279FLSS4

Eaton B-Line series post base, 1.62" H x 8" L x 3" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B279FLSS4
UPC
781011571245
Product Length/Depth
8 in
Product Height
1.62 in
Product Width
3 in
Product Weight
2.3 lb
Certifications
Not Applicable

Model

Type
Rectangular post base, flush to side

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.