Download document () of 20
We make what matters work*

B279SS4

Eaton B-Line series post base, 1.62" H x 6" L x 6" W, Steel, Stainless steel type 304, Square post base, centered offset

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B279SS4
UPC
781011526856
Product Length/Depth
6 in
Product Height
1.62 in
Product Width
6 in
Product Weight
3.14 lb
Certifications
Not Applicable

Model

Type
Square post base, centered offset

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.