Download document () of 20

B280SQSS4

Eaton B-Line series post base, 3.5" H x 6" L x 6" W, Steel, Stainless steel type 304, Fits channel B22, Square post base, centered

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B280SQSS4
UPC
782051250299
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
6 in
Product Weight
3.92 lb
Certifications
Not Applicable

Model

For channel type
Fits channel B22
Type
Square post base, centered

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.