Download document () of 20
We make what matters work*

B281ASQZN

Eaton B-Line series post base, 1.62" H x 6" L x 6" W, Steel, Electro-plated, Fits channel type B22A, B, C, Square post base, centered

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B281ASQZN
UPC
781011572037
Product Length/Depth
6 in
Product Height
1.62 in
Product Width
6 in
Product Weight
3.3 lb
Certifications
Not Applicable

Model

For channel type
Fits channel type B22A, B, C
Type
Square post base, centered

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.