Download document () of 20
We make what matters work*

B292SS6

Eaton B-Line series bracket, 6" H x 20.5" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B292SS6
UPC
782051337570
Product Length/Depth
20.5 in
Product Height
6 in
Product Width
1.62 in
Product Weight
4.9 lb
Certifications
Not Applicable

Model

Special features
4 holes 9/16 in diameter,(2) 9/16 In diameter
Type
Bracket

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.