Download document () of 20
We make what matters work*

B3064-2PLN

Eaton B-Line series bracket, 21" H x 18" L x 2" W, Steel, 800 Lbs load cap, Plain

General specifications

Product Name
Eaton B-Line series pipe and support bracket
Catalog Number
B3064-2PLN
UPC
781011032050
Product Length/Depth
18 in
Product Height
21 in
Product Width
2 in
Product Weight
10.04 lb
Certifications
Not Applicable

Application

Application
Designed for supporting pipe from walls

Model

Type
Adjustable strut bracket

Load Rating/Capacity

Load capacity
800 lbs

Material/Finish

Finish
Plain
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.