Download document () of 20
We make what matters work*

B309ZN

Eaton B-Line series beam clamps, 2.5625" H x 2.5" L x 0.4670" W, Steel, 1500 Lbs load cap, 1/2”-13 screw size, 0.875" beam/flange width

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B309ZN
UPC
781011530334
Product Length/Depth
2.5 in
Product Height
2.562 in
Product Width
1.312 in
Product Weight
1.33 lb
Certifications
cULus Listed

Application

Beam/flange width
0.875 in

Model

Set screw size
1/2”-13
Special features
Safety factor of 5, setscrew included
Type
Beam clamp

Load rating/capacity

Load capacity
1500 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.