Download document () of 20
We make what matters work*

B3198R-1/2PLN

Eaton B-Line series extension split pipe clamp, 0.5630" H x 2.0470" L x 1.5620" W, Malleable iron, Plain, 0.5" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198R-1/2PLN
UPC
781011121426
Product Length/Depth
2.047 in
Product Height
0.563 in
Product Width
1.562 in
Product Weight
0.16 lb
Certifications
Not Applicable

Application

Application
Suspended non insulated pipe horizontal or vertical
Pipe size - max
0.5 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Finish
Plain
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.