Download document () of 20
We make what matters work*

B3198R-1SS4

Eaton B-Line series extension split pipe clamp, 1.3438" H x 1" D, Malleable iron, Stainless steel type 304, 1" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198R-1SS4
UPC
782051112979
Product Height
1.34375 in
Product Weight
0.163 lb
Certifications
Not Applicable

Application

Application
Suspended non insulated pipe horizontal or vertical
Pipe size - max
1 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Finish
Stainless steel type 304
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.