Download document () of 20
We make what matters work*

B3198R-3/8SS4

Eaton B-Line series extension split pipe clamp, 0.9688" H x 0.375" D, Malleable iron, Stainless steel type 304, 0.875" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198R-3/8SS4
UPC
781011957919
Product Height
0.96875 in
Product Weight
0.09 lb
Certifications
Not Applicable

Application

Application
Suspended non insulated pipe horizontal or vertical
Pipe size - max
0.875 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Finish
Stainless steel type 304
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.