Download document () of 20
We make what matters work*

B3198R-4PLN

Eaton B-Line series extension split pipe clamp, 1.1880" H x 6.6880" L x 5.75" W, Malleable iron, Plain, 4" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198R-4PLN
UPC
781011122065
Product Length/Depth
6.688 in
Product Height
1.188 in
Product Width
5.75 in
Product Weight
0.64 lb
Certifications
Not Applicable

Application

Application
Suspended non insulated pipe horizontal or vertical
Pipe size - max
4 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Finish
Plain
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.