Download document () of 20
We make what matters work*

B3198RCT-11/2

Eaton B-Line series extension split pipe clamp, 0.5470" H x 2.9060" L x 2.5" W, Malleable iron and Dura Copper, 1.5" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198RCT-11/2
UPC
781011122355
Product Length/Depth
2.906 in
Product Height
0.547 in
Product Width
2.5 in
Product Weight
0.22 lb
Certifications
Not Applicable

Application

Application
Supports suspend tubing horizontally or vertically
Pipe size - max
1.5 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Material
Malleable iron
Dura Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.