Download document () of 20
We make what matters work*

B321-1ZN

Eaton B-Line series beam clamps, 3.5625"Hx3.25"Lx0.6250"W, Steel, 1300 load, 3/8”-16 rod size, 3/8”-16 screw size, 0.313"beam thickness

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B321-1ZN
UPC
781011531133
Product Length/Depth
3.25 in
Product Height
3.5625 in
Product Width
0.625 in
Product Weight
1.87 lb
Certifications
cULus Listed

Application

Beam thickness
0.313 in

Model

Set screw size
3/8”-16
Special features
Safety factor of 5, setscrew included
Thread/rod size
3/8”-16
Type
Beam clamp

Load rating/capacity

Load capacity
1300 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.