Download document () of 20
We make what matters work*

B3222-3/4PLN

Eaton B-Line series eye nut, 2" H x 1.5" D, Malleable iron, 1900 Lbs load cap, 3/4"-10 thread/rod size, Eye socket

General specifications

Product Name
Eaton B-Line series eye nut
Catalog Number
B3222-3/4PLN
UPC
781011154660
Product Height
2 in
Product Weight
0.38 lb
Certifications
UL Listed

Model

Thread/rod size
3/4"-10
Type
Eye socket

Load rating/capacity

Load capacity
1900 lb

Material/finish

Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.