Download document () of 20
We make what matters work*

B3234-1/2PLN

Eaton B-Line series bevel washer, 0.3440" H x 0.5" L x 1.25" W, Steel, Plain

General specifications

Product Name
Eaton B-Line series bevel washer
Catalog Number
B3234-1/2PLN
UPC
781011161040
Product Length/Depth
0.5 in
Product Height
0.344 in
Product Width
1.25 in
Product Weight
0.09 lb
Certifications
Not Applicable

Model

Type
Two hole open short angle

Material/finish

Finish
Plain
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.