Download document () of 20
We make what matters work*

B3291-1/2PLN

Eaton B-Line series UFS beam clamp with weldless eye nut, 1.25" H x 1.1250" L x 1.1250" W, Forged steel, 3/8"-16 thread/rod size

General specifications

Product Name
Eaton B-Line series UFS beam clamp with weldless eye nut
Catalog Number
B3291-1/2PLN
UPC
781011388904
Product Length/Depth
1.125 in
Product Height
1.25 in
Product Width
1.125 in
Product Weight
3.9 lb
Certifications
cULus Listed

Model

Special features
Adjustable from flange widths of 3" to 15"
Thread/rod size
3/8"-16
Type
UFS beam clamp with weldless eye nut

Material/finish

Material
Forged steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.