Download document () of 20
We make what matters work*

B334AL

Eaton B-Line series gusset plate, 5.37" H x 9.12" L x 1.62" W, Aluminum, Aluminum

General specifications

Product Name
Eaton B-Line series gusset plate
Catalog Number
B334AL
UPC
781011862282
Product Length/Depth
9.12 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
2.32 lb
Certifications
Not Applicable

Model

Type
Seven hole cross gusset plate

Material/finish

Finish
Aluminum
Material
Aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.