Download document () of 20
We make what matters work*

B3373-8PLN

Eaton B-Line series riser clamp, 8" H x 17.75" L x 1.5" W, Steel

General specifications

Product Name
Eaton B-Line series riser clamp
Catalog Number
B3373-8PLN
UPC
781011721206
Product Length/Depth
17.75 in
Product Height
8 in
Product Width
1.5 in
Product Weight
9.57 lb
Certifications
Not Applicable

Model

Special features
Includes hex nuts and head hex cap screws
Type
Riser clamp

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.