Download document () of 20
We make what matters work*

B341SS4

Eaton B-Line series splice plate, 1.62" H x 7.25" L x 1.62" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series splice plate
Catalog Number
B341SS4
UPC
781011533182
Product Length/Depth
7.25 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.76 lb
Certifications
Not Applicable

Model

Type
Four hole splice plate

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.