Knowledge Search
Download document () of 20
We make what matters work*

B35364SF

Eaton BECODISC Stacked Disc Cartridges, B353, 16", 16Z, 3.7 m², Silicone, Flat adapter, BECOPAD 350 depth filter sheet, 0.7 - 1.0 µm

General specifications

Product Name
Eaton BECODISC Stacked Disc Cartridge
Catalog Number
B35364SF
Product Length/Depth
276 mm
Product Weight
8.02 kg
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
GMO
Kosher
ISO 9001

Product specifications

Adapter code
F
Retention rating
0.7 - 1.0 µm
Bursting strength wet
> 150 kPa
Depth filter sheet type
BECOPAD 350
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
< 1%
Filter surface area
3.7 m²
Number of cells
16
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
160 m²
Size
16"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.