Download document () of 20
We make what matters work*

B366GRN

Eaton B-Line series closed angle, 4.37" H x 5" L x 1.62" W, Steel, DURA GREEN, Four hole closed angle, 60 deg

General specifications

Product Name
Eaton B-Line series closed angle
Catalog Number
B366GRN
UPC
781011535209
Product Length/Depth
5 in
Product Height
4.37 in
Product Width
1.62 in
Product Weight
0.95 lb
Certifications
Not Applicable

Model

Type
Four hole closed angle, 60 deg

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.