Download document () of 20
We make what matters work*

B3690-1 1/4 HDG

Eaton B-Line series adjustable J-hanger, 0.75" H x 4" L x 2.5" W, Steel, Hot-dipped galvanized, Wall

General specifications

Product Name
Eaton B-Line series adjustable J-hanger
Catalog Number
B3690-1 1/4 HDG
UPC
799038514060
Product Length/Depth
4 in
Product Height
0.75 in
Product Width
2.5 in
Product Weight
10.4 lb
Certifications
Not Applicable

Application

Application
B3151 shield side hole allows for wall mount
Mounting method
Wall

Model

Model
J-hanger for pipe or conduit
Type
Type 5

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.