Download document () of 20
We make what matters work*

B372ZN

Eaton B-Line series corner angle, 1.62" H x 2.62" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B372ZN
UPC
781011535339
Product Length/Depth
2.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.38 lb
Certifications
Not Applicable

Model

Type
Two hole adjustbale corner angle

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.