Download document () of 20
We make what matters work*
Discontinued

B391SS

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Blank plate, 1G, stainless steel

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
B391SS
EAN
5010826126629
Product Length/Depth
90 mm
Product Height
20 mm
Product Width
90 mm
Product Weight
0.068 kg
Compliances
BS 5773
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Stainless steel
Type
  • Copa Fix
  • Other Accessories
Surface protection
Lacquered
Color
Stainless steel
Material quality
Stainless steel
Surface finishing color
Stainless steel
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Recommended back box depth - min
25 mm
Fastening type
Screw mounting
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
1
0
Fixing centers
60.3 mm
Degree of protection
IP3X
Front plate color/finishing
Stainless steel
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
87 mm x 87 mm
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.