Download document () of 20
We make what matters work*

B405GRN

Eaton B-Line series suspension clevis, 1.68" H x 3.43" L x 1.62" W, Steel, DURA GREEN

General specifications

Product Name
Eaton B-Line series suspension clevis
Catalog Number
B405GRN
UPC
781011548421
Product Length/Depth
3.43 in
Product Height
1.68 in
Product Width
1.62 in
Product Weight
0.75 lb
Certifications
Not Applicable

Model

Type
Suspension member

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.