Download document () of 20
We make what matters work*

B422-3/4SS4

Eaton B-Line series right angle clamp, 2.75" H x 11" L x 2.3750" W, 300 Lbs load cap

General specifications

Product Name
Eaton B-Line series right angle clamp
Catalog Number
B422-3/4SS4
UPC
781011025649
Product Length/Depth
11 in
Product Height
2.75 in
Product Width
2.375 in
Product Weight
0.39 lb
Certifications
cULus Listed

Model

Special features
Safety factor of 5
Type
Right angle clamp

Load rating/capacity

Load capacity
300 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.