Download document () of 20
We make what matters work*

B422-3SS4

Eaton B-Line series right angle clamp, 4" H x 3" L x 4.8750" W, 800 Lbs load, Right angle clamp

General specifications

Product Name
Eaton B-Line series right angle clamp
Catalog Number
B422-3SS4
UPC
781011868123
Product Length/Depth
3 in
Product Height
4 in
Product Width
4.875 in
Product Weight
1.11 lb
Certifications
cULus Listed

Model

Special features
Safety factor of 5
Type
Right angle clamp

Load rating/capacity

Load capacity
800 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.