Download document () of 20
We make what matters work*

B425SS6

Eaton B-Line series U-support, 3.5" H x 5.43" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B425SS6
UPC
782051521184
Product Length/Depth
5.43 in
Product Height
3.5 in
Product Width
1.62 in
Product Weight
1.67 lb
Certifications
Not Applicable

Model

Type
Six hole u-support

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.