Knowledge Search
Download document () of 20
We make what matters work*

B45364SF

Eaton BECODISC Stacked Disc Cartridges, B453, 16", 16Z, 3.7 m², Silicone, Flat adapter, BECOPAD 450 depth filter sheet, 1.0 - 2.0 µm

General specifications

Product Name
Eaton BECODISC Stacked Disc Cartridge
Catalog Number
B45364SF
Product Length/Depth
276 mm
Product Weight
8.02 kg
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
ISO 9001
Kosher
GMO

Product specifications

Adapter code
F
Retention rating
1.0 - 2.0 µm
Bursting strength wet
> 150 kPa
Depth filter sheet type
BECOPAD 450
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
< 1%
Filter surface area
3.7 m²
Number of cells
16
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Size
16"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.