Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

B48M28F3016LS42

30 kVA K9 DOE 2016 Ventd XFMR 3PH 480-208Y/120, 115 °C rise, Aluminum, Shielded

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
B48M28F3016LS42
UPC
786680230042
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
445 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
117 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Mounting
Floor or wall
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated transformer
Wiring connection
283B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
30 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
42 dB
Temperature rise
115 °C rise
Volt ampere rating
30 kVA

Miscellaneous

Modification 1
K-9
Weathershield
940

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.