Download document () of 20
We make what matters work*

B503LHDG

Eaton B-Line series corner gusset, 4.18"H x 5.37"L x 1.62"W, Steel, Hot-dipped galvanized, Six hole (left hand) gussetted corner conection

General specifications

Product Name
Eaton B-Line series corner gusset
Catalog Number
B503LHDG
UPC
781011557010
Product Length/Depth
5.37 in
Product Height
4.18 in
Product Width
1.62 in
Product Weight
2.29 lb
Certifications
Not Applicable

Model

Type
Six hole (left hand) gussetted corner conection

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.