Download document () of 20
We make what matters work*

B504GRN

Eaton B-Line series splice plate, 3.25" H x 3.5" L x 1.62" W, Steel, DURA GREEN

General specifications

Product Name
Eaton B-Line series splice plate
Catalog Number
B504GRN
UPC
781011557089
Product Length/Depth
3.5 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
0.73 lb
Certifications
Not Applicable

Model

Type
Four hole splice plate

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.