Download document () of 20
We make what matters work*

B516GALV

Eaton B-Line series junction box, 2.12" H x 4.06" L x 1.62" W, Steel, Outlet box

General specifications

Product Name
Eaton B-Line series junction box
Catalog Number
B516GALV
UPC
781011557430
Product Length/Depth
4.06 in
Product Height
2.12 in
Product Width
1.62 in
Product Weight
0.98 lb
Certifications
Not Applicable

Model

Special features
2 pc 1/4 -20 flat head machine screws 2pc N224WO channel nut
Type
Outlet box

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.