Download document () of 20
We make what matters work*

B556AL

Eaton B-Line series corner plate, 5.37" H x 5.37" L x 1.62" W, Steel, Aluminum

General specifications

Product Name
Eaton B-Line series corner plate
Catalog Number
B556AL
UPC
781011558994
Product Length/Depth
5.37 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
1.45 lb
Certifications
Not Applicable

Model

Type
Five hole corner gusset plate

Material/finish

Finish
Aluminum
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.