Download document () of 20
We make what matters work*

B560HDG

Eaton B-Line series stair support, 1.87" H x 8.87" L x 1.62" W, Steel, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series stair support
Catalog Number
B560HDG
UPC
781011866631
Product Length/Depth
8.87 in
Product Height
1.87 in
Product Width
1.62 in
Product Weight
2.2 lb
Certifications
Not Applicable

Model

Type
45° stair support

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.